Request more information
AFE58JD18EVM design resources are available. Request now
<p>The AFE58JD18 evaluation module (EVM) is a highly integrated analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. AFE58JD18EVM integrates a complete time-gain-control (TGC) imaging path and a continuous-wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE58JD18EVM is a suitable ultrasound AFE solution not only for high-end systems, but also for portable systems.</p>
AFE58JD18EVM design resources are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.