ALTOS-3P-V2
Overview
Altos Radar is the world’s leading imaging radar developer for automotive applications.
The Altos V2 is a four-chip cascaded imaging radar design that is based on TI AWR2243 MMIC and TDA4 processor. It features a customized 12TX and 16TX antenna array design, complete signal processing pipeline, embedded implementation on TI's TDA4 processor, and world class point cloud output for advanced driver assistance system (ADAS).
Altos V2 is a great start to experience the true capability of four-chip cascaded imaging radar. In addition, upon request, Altos Radar could also provide complete toolchain for raw data collection, point cloud offline simulation and display, parameter tunning, object-list creation and so on. Altos team also provides services to help create customized radar design with very short turnaround time.
Automotive mmWave radar sensors
Arm-based processors
Wi-Fi products
Get started
- Long range, with cars detection beyond 400m and pedestrians beyond 250m.
- Both Azimuth and elevation resolutions are below 1.5°, with 25dB of dynamic range
- No velocity ambiguity from -400km/h to +200km/s in single frame
- 4000 point per frame and 15 frames per second
- Time synchronization and external triggering capability
- Customizable parameters upon request
Order & start development
ALTOS-V2 — Altos four-chip cascaded imaging radar based on TDA4 processor
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.