The AMC60704 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC60704 product. AMC60704 includes four 12-bit current-output digital-to-analog converters (IDACs) and four 12-bit voltage-output DACs (VDACs) with programmable output ranges. AMC60704 also includes a 12-bit, 1-MSPS, analog-to-digital converter (ADC) used for external and internal signal monitoring, a temperature alarm monitor, and a high-precision internal reference.
Features
- Four 12-bit current-output DACs (IDACs)
- Four 12-bit voltage-output DACs (VDACs)
- 12-channel, 12-bit, 1-MSPS successive approximation register (SAR) ADC
- Internal 2.5-V reference
- Serial peripheral interface (SPI) or I2C interface: 1.7-V to -3.6-V operation