Request more information
The user's guide is available. Request now
The AMC87208 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the AMC87208. The AMC87208 has optional circuits and jumpers to configure the AMC87208 for different applications.This EVM features the AMC87208, a highly integrated current-output and control device optimized for optical networking applications. The AMC87208 includes: Six dedicated, 16-bit, current output digital-to-analog converters (IDACs), two dedicated 16-bit current output DACs (IDAC+) and one dedicated 12-bit, 1MSPS analog-to-digital converter (ADC). The IDAC+ channels can be configured for the control of high-output current generation circuits.The ADC can be used to monitor external and internal signals. The AMC87208 also includes a temperature monitor, and a high-precision internal reference that eliminates the need for an external reference in most applications.
The user's guide is available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.