BOOSTXL-TUSS4440

TUSS4440 transformer driven ultrasonic transducer with LDO evaluation module

BOOSTXL-TUSS4440

Order now

Overview

The TUSS4440 EVM is a collective of the BOOSTXL-TUSS4440 and MSP-EXP430F5529LP, which enables users to fully evaluate the TUSS4440 ultrasonic sensor signal conditioner and transformer driver. Transducer compatibility is expanded to open- or closed-top transducers operating between 30 to 500 kHz. The transducer drive stage consists of low-side complementary drivers that can be configured to drive an ultrasonic transducer through a step-up transformer. The device delivers constant current to the primary side of the transformer for efficiency. The drivers can be either controlled directly via MCU for complete customization of the burst signal or can be programmed via SPI with customizable burst length. The receive signal path includes a low-noise linear amplifier, a bandpass filter followed by a logarithmic gain amplifier for input dependent amplification. This allows for high sensitivity for weak signals and offers excellent input dynamic range over full signal range. The associated TUSS Generation III EVM GUI can be used to customize, configure, and control the ultrasonic setup, and monitor the performance of the resulting ultrasonic activity.  The BOOSTXL-TUSS4440 includes one transformer driven closed-top transducer.

Evaluation steps

Step 1: Purchase the TUSS4440-XL-F5529-BNDL (or the BOOSTXL-TUSS4440 and MSP-EXP430F5529LP  individually)

Step 2: Download the GUI

Step 3: Download the user's guide

Step 4: Download our recommended transducer and transformer listing

Step 5: Build your custom hardware solution using the design file example
 
Step 6: Write your custom microcontroller solution using the Energia library example
 
Step 7: Visit our E2E ultrasonic support forum for more details and to ask questions

Features
  • Compatible with ultrasonic transducers operating at frequencies between 30 to 500 kHz.
  • Able to generate maximum sound pressure level using a transformer driver.
  • Compatible with microcontrollers operating at 3.3 or 5 V for SPI communication.
  • Modular receive path filter value selector to support entire range of supported transducer frequencies.
  • Fully tested evaluation module includes GUI, quick start demo procedure, USB interface and firmware, and detailed user's guide.
Ultrasonic sensor AFEs
TUSS4440 Transformer drive ultrasonic sensor IC with logarithmic amplifier
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate with TUSS4440

View package

Order this hardware only

Evaluation board

BOOSTXL-TUSS4440

TUSS4440 transformer driven ultrasonic transducer with LDO evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TUSS44x0 EVM for Ultrasonic Sensors User's Guide (Rev. A) 02 Apr 2020
Certificate BOOSTXL-TUSS4440 EU Declaration of Conformity 26 Feb 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos