The TLC6946 evaluation module (BOOSTXL-TLC6946EVM) is a reference for engineering demonstration and evaluation of the TLC6946 16-channel 32-multiplexing 16-bit ES-PWM constant-current LED driver. The BOOSTXL-TLC6946EVM uses three TLC6946 devices to drive 16 RGB LEDs, each device controlling one color. Moreover, the EVM provides the function to verify the LED-Open Detection (LOD) and IREF Resistor Short Protection (ISP).
Features
- Built-In 16-Kbit Memory Supports 32-Multiplexing
- Enhanced Circuit for LED Display Performance
- Integrated High Speed Serial Data Interface
- Diagnostics and Protection
- Intelligent Power-Save Mode