BQ24072EVM

BQ24072 USB Li-Ion Battery Charger and Power-Path Management Evaluation Module | Linear

BQ24072EVM

Order now

Overview

This user’s guide describes the bq24072/3/4/5/9(T) and bq24230/2 (bqTiny-III™) evaluation module (EVM). The EVM provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24072/3/4/5/9(T) and bq24230/2 product families. A completely designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications (see the data sheet for correct device) using a dc power supply. The charger is programmed from the factory to deliver 0.9 A of charging current. This EVM was designed as a stand-alone evaluation module, but it also can be interfaced with the system and host via the connectors and headers.

Features
  • Input current limiting: 100 or 500 mA for USB, user-programmable for non-USB applications
  • Input voltage dynamic power management
  • 28V max Vin with OVP
  • Dynamic Power Management with integrated input and charge FETs
  • Voltage or current based thermister input options available
Battery charger ICs
BQ24072 Standalone 1-cell 1.5-A linear battery charger, Power Path, 4.2-V VBAT and VOUT=VBAT + 225mV
Download View video with transcript Video

Order & start development

Evaluation board

BQ24072EVM — BQ24072 USB Li-Ion Battery Charger and Power-Path Management Evaluation Module | Linear

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide bq24072/3/4/5/9(T) and bq24230/2 1.5-A Single-Chip Li-Ion (Rev. E) 03 Jan 2017
Data sheet BQ2407x Standalone 1-Cell 1.5-A Linear Battery Charger with PowerPath datasheet (Rev. N) 27 Oct 2021
Certificate BQ24072EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
BQ24073EVM BQ24073 Evaluation Module BQ24074EVM BQ24074 Evaluation Module BQ24075EVM BQ24075 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos