BQ24123EVM-002

bq24123 Evaluation Module

BQ24123EVM-002

Order now

Overview

The bq24123EVM-002 provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24123. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. The only necessities to use the EVM are a power source (16 V max) and the battery to be charged.

Features
  • Input voltage: 5 V to 16 V (one cell) or 9.2 V to 16 V (two cell)
  • Charge rate: 1.33 A
  • Output regulation voltage: 4.2 V (factory default) or 8.4 V (two cell)
  • Number of series cells: 1 or 2 series (configured with jumper)
Battery charger ICs
BQ24123 Standalone 1 cell 2A synchronous Buck battery charger with enhanced EMI performance
Download View video with transcript Video

Order & start development

Evaluation board

BQ24123EVM-002 — bq24123 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate BQ24123EVM-002 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos