BQ24153A_6A_7B_8_9EVM_SW

BQ24153A/6A/7B/8/9EVM_SW Evaluation Software

BQ24153A_6A_7B_8_9EVM_SW

Downloads

Overview

With either the bq24153AEVM-697, bq24156AEVM-697, bq24157BEVM, bq24158EVM-697 or BQ24159EVM-697 connected to a Windows PC via the USB-TO-GPIO box, this software provides a PC-based GUI interface so that you can communicate with the IC using the I2C communication protocol.

Features

This interface allows the change of internal registers for various parameters (e.g., charge current, regulation voltage, etc.) using easy-to-understand drop-down boxes and buttons. Alternatively, use a register bed to change each register's 1's and 0's directly.

Download View video with transcript Video

Downloads

Support software

BQ24153A_6A_7B_8_9EVM_SW BQ24153A_9 EVM v1.4.0.1

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24153A I2C 1cell 1.55A Buck battery charger with OTG and Vovp=6.5V BQ24156A I2C 1cell 1.55A Buck battery charger BQ24158 I2C 1cell 1.25A Buck battery charger with OTG and no battery detection at power up BQ24159 Fully Integrated Switch Mode One Cell Li-Ion Charger with Full USB-Compliance.
Hardware development
Evaluation board
BQ24157EVM-697 BQ24157EVM-697 Evaluation Module BQ24158EVM-697 Evaluation Module for BQ24158 Fully Integrated Switch Mode One-Cell Li-Ion Charger

BQ24153A_6A_7B_8_9EVM_SW BQ24153A_9 EVM v1.4.0.1

close
Latest version
Version: 01.00.00.0C
Release date: 23 Mar 2014
Products
Battery charger ICs
BQ24153A I2C 1cell 1.55A Buck battery charger with OTG and Vovp=6.5V BQ24156A I2C 1cell 1.55A Buck battery charger BQ24158 I2C 1cell 1.25A Buck battery charger with OTG and no battery detection at power up BQ24159 Fully Integrated Switch Mode One Cell Li-Ion Charger with Full USB-Compliance.
Hardware development
Evaluation board
BQ24157EVM-697 BQ24157EVM-697 Evaluation Module BQ24158EVM-697 Evaluation Module for BQ24158 Fully Integrated Switch Mode One-Cell Li-Ion Charger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos