BQ25756EEVM

BQ25756E evaluation module for stand-alone or I²C-controlled bidirectional buck-boost controller

BQ25756EEVM

Order now

Overview

The BQ25756EEVM evaluation module (EVM) is a complete evaluation system for BQ25756E, a bidirectional charge controller with a wide input and output voltage range of up to 36 V. The device offers high-efficiency battery charging over a wide voltage range with output CC-CV control. The device integrates all the loop compensation for the buck-boost converter, providing a high-density solution that is easy to use.

Features
  • Synchronous switch mode buck-boost charger for 1s to 7s battery or super cap configuration for up to 20-A charging with 50-mA resolution
  • Built-in MPPT to maximize power from solar panel arrays
  • Wide input and output voltage range
  • Power up from battery (reverse mode) output 4 V to 36 V
  • Includes inductor autodetection to optimize circuit performance
  • The circuit design is tested and includes GUI and User's guide
Battery charger ICs
BQ25756E Stand-alone or I²C-controlled bidirectional buck-boost charge controller for up to 7S batteries
Download View video with transcript Video

Order & start development

Evaluation board

BQ25756EEVM — BQ25756E evaluation module for stand-alone or I²C-controlled bidirectional buck-boost controller

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide BQ25756E Evaluation Module User's Guide PDF | HTML 17 Nov 2023
Certificate BQ25756EEVM EU Declaration of Conformity (DoC) 31 Oct 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos