BQ25980EVM user's guide is available. Request now
BQ25980EVM
2-cell, 8-A switched cap parallel battery charger with integrated protection evaluation module
BQ25980EVM
Overview
The BQ25980 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated BQ25980 switched cap battery charger in WCSP package for 2-cell Li-ion and Li-polymer batteries in a wide range of smartphones and tablets. The BQ25980EVM presents a complete fast charging solution. A typical use case is for the BQ25790 buck-boost charger to perform pre-charge and charge termination, while one or both of the BQ25980 switched cap chargers perform fast charging in order to achieve the highest possible efficiency.
Features
- 98.6% peak efficiency switched cap charger supporting 2-cell battery and 8-A fast charge
- Parallel charging with synchronized dual BQ25980 operation for up to 12-A charging current
- Integrated 7-A bypass mode fast charge
- Dual-input power mux controller for input source selection
- Integrated programmable protection features for safe operation
Battery charger ICs
Order & start development
BQ25980EVM — 2-cell, 8-A switched cap parallel battery charger with integrated protection evaluation module
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.