BQ41Z50EVM is a prototype evaluation module and is available in limited quantities.
BQ41Z50EVM
BQ41Z50 evaluation module
BQ41Z50EVM
Overview
The BQ41Z50EVM is a complete system for evaluating the functionality of the BQ41Z50 fuel gauge. This gauge is appropriate for applications powered by multicell battery systems. The circuit module includes one BQ41Z50 integrated circuit, one BQ296103, and all other onboard components necessary to monitor and predict capacity in 2-, 3- or 4-series cell lithium-ion or lithium polymer battery packs.
Features
- Supports TURBO mode
- Ultra-low power 32-bit RISC processor
- Supports SHA-1, SHA-256 and ECC
- Dynamic Z-Track™ technology
- Up to 1MHz SMBus 3.2 host communication support
Battery fuel gauges
Order & start development
Evaluation board
BQ41Z50EVM — BQ41Z50 evaluation module
Not available on TI.com
Technical documentation
No results found. Please clear your search and try again.
View all 3
Type | Title | Date | ||
---|---|---|---|---|
Application note | BQ41xxx Production Calibration Guide | PDF | HTML | 01 Jul 2024 | |
EVM User's guide | BQ41Z50 Li-Ion Battery Pack Manager Evaluation Module User's Guide | PDF | HTML | 20 Jun 2024 | |
Certificate | BQ41z50EVM EU Declaration of Conformity (DoC) | 10 Jun 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.