BQ79600EVM

Functional Safety-Compliant SPI/UART to daisy chain bridge interface with automatic host wake-up

BQ79600EVM

Order now

Overview

The BQ79600EVM is an evaluation module (EVM) for the BQ79600-Q1 device used as bridge IC to interface between a microcontroller (MCU) and the TI battery monitoring ICs (for example, BQ7961X-Q1 and BQ79606A-Q1). The information from the MCU is translated by the device to pulses recognized by TI's battery management daisy chain protocol and transmitted out. The device has an Auto Host Wakeup function that can be utilized with BQ7961X-Q1 family to automatically wakeup the host through INH pin when an unmasked fault is detected in the battery monitoring ICs. 

Features
  • UART/SPI host interface
  • Isolated differential daisy chain interface
  • Supports supply from 4.74 V to 40 V
  • Automatic wake up of BMS/BMU system when fault is detected in ring architecture
  • ASIL-D communication

USB2ANY interface adapter SFI 23/18  twisted pair communication cable

Battery monitors & balancers
BQ79600-Q1 Automotive SPI/UART communication interface functional-safety compliant with automatic host wakeup
Download View video with transcript Video

Order & start development

Evaluation board

BQ79600EVM-030

Functional Safety-Compliant SPI/UART to daisy chain bridge interface with automatic host wake-up feature evaluation module

Driver or library

BQ79600-Q1-DEVELOPMENT — BQ79600-Q1 development files

Supported products & hardware
Driver or library

BQ79600-FMEDA — BQ79600 FMEDA file

Supported products & hardware
Driver or library

BQ79600-Q1-EVALUATION — BQ79600-Q1 evaluation files

Supported products & hardware
Driver or library

BQ79600-Q1-FUNCTIONAL-SAFETY-DOCS — BQ79600-Q1 functional safety documents

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide BQ79600-Q1 Evaluation Module User's Guide (Rev. B) PDF | HTML 22 Aug 2023
User guide BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide 14 Dec 2020
Certificate BQ79600EVM-030 EU Declaration of Conformity (DoC) (Rev. A) 23 Jun 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos