C2000-DIGITAL-CONTROL-LIBRARY

C2000 Digital Control Library

C2000-DIGITAL-CONTROL-LIBRARY

Overview

The C2000 Digital Control Library (DCL) provides a suite of robust software functions for developers of digital control applications using the Texas Instruments C2000 MCU platform. All the functions in the library are supplied in the form of C or assembly source code. Version 3.0 of the DCL contains 167 controller and supporting functions. Ten different types of controller are represented: five PID types, and five “Direct Form” types. The library also contains linear and non-linear gain schedulers. Supporting functions fall into three groups: data logging, performance measurement, and transient capture. The library includes a set of example projects which illustrate how DCL functions might be applied in a user project, and a Simulink block-set.
Features
  • Supports all C28x CPUs
    • C28x fixed-point
    • C28x floating-point
    • CLA
  • 'OneMCU' compliant
  • Supports COFF & EABI compilers
  • Rigorously tested
  • Deployed in C2000Ware

  • Controllers
    • Linear PID, PI, PI2
    • Nonlinear PID, PI
    • Direct Form compensators
    • Gain scheduler
  • Data log functions
    • Performance measurement
    • Transient capture module
  • Code examples
  • MathWorks Simulink models
  • Documentation
    • In C2000Ware installation at \libraries\control\DCL\c28\docs

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos