C6474SWPKG
TMS320C6474 Software
C6474SWPKG
Overview
AET Target Library for 64x/64x+ - Advanced Event Triggering that allows programming of AET from target code.
Chip Support Library (CSL) - Provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction.
DSP/BIOS™ Kernel - A real-time operating system that provides pre-emptive multitasking services for DSP devices. DSP/BIOS services include ISR dispatching, tasks, software interrupts, semaphores, messages, device I/O, memory management, and power management. In addition, DSP/BIOS kernel also includes debug instrumentation and tooling, including low-overhead printfs and statistics gathering.
DSP/BIOS Message Queue Transports- Enables variable-length messages to be passed transparently between DSP/BIOS executions threads on the same core, between cores, and between processors via SRIO.
EDMA LLD - This EDMA3 Low Level Driver supports device drivers and applications in submitting and synchronizing EDMA3 based DMA transfers.
Network Developers Kit- The NDK comprises of a TCP/IP Stack and a set of Networking Applications. It has been designed to work on top of DSP/BIOS RTOS and meant for development of IP network enabled end products based on any DSP in TMS320C6000™ DSP platform.
Trace CSV Scripts - Collection of Perl scripts that do post processing on data generated from trace. Examples include Thread level profiling, statistical profiling, and pipeline stall analysis.
Downloads
Additional resources you might need
SPRC975 — TMS320C6474 Chip Support Library
Supported products & hardware
Supported products & hardware
Digital signal processors (DSPs)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.