CC1120EM-169-RD

CC1120EM 169 MHz Reference Design

CC1120EM-169-RD

Design files

Overview

This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the169 MHz frequency band.

Features
  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • Component types and values
  • Component manufacturers
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR220.PDF (154 K)

Detailed schematic diagram for design layout and components

SWRC220.ZIP (708 K)

Detailed schematic diagram for design layout and components

TIDR222.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Sub-1 GHz transceivers

CC1120High performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

CC1120EMK-169 — CC1120 Evaluation Module Kit 169MHz

The CC1120 Evaluation Module Kit for 169MHz can be used in conjunction with the CC1120 Development Kit to evaluate the performance of the Perfomance Line RF-IC at this particular frequency. The CC1120DK is required for operation and needs to be ordered separately.

 

This is not available in the (...)

Buy from a distributor

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Application note Asynchronous channel hopping system for FCC 15.247 compliance Jul. 07, 2015
User guide CC112x/CC1175 Low-Power High Performance Sub-1 GHz RF Transceivers User’s Guide (Rev. E) Sep. 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos