CC2530-SE2431L

CC2530 with Skyworks' SE2431L range extender FEM

CC2530-SE2431L

Design files

Overview

The CC2530-SE2431L Reference Design contains schematic and layout for the CC2530-SE2431 evaluation module. The reference design demonstrates how to integrate CC2530/CC2531 and SE2431L, and the application note shows the RF performance of the combo and suggests ways for RF layout. For optimum RF performance, the schematic and layout should be copied as closely as possible. This is a 4-layer reference design with both an SMA connector for RF output matched to 50 ohm and an inverted-F PCB antenna.

Features
  • Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee with range extender
  • 4-layer design
  • Antenna diversity
  • 2.2V to 3.6V operation
  • PCB Antenna
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR277.PDF (91 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note CC2530 With Skyworks’ SE2431L Range Extender Front End Oct 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.