CC2540TPS62730EM-RD

CC2540 and TPS62730 Evaluation Module Reference Design

CC2540TPS62730EM-RD

Design files

Overview

The CC2540EM DCDC VDD reference design contains schematics and layout files for the CC2540EM DCDC VDD module. The reference design demonstrates good techniques for CC2540 decoupling and RF layout. For optimum RF performance, the reference design should be copied accurately. This is a 4-layer reference design with an SMA antenna connector for RF output matched to 50 ohm. Along with that, it shows the proper way to supply the CC2540 with the TPS62730 DC/DC converter for current savings of up to 30% in active mode. The TPS62730 converter is controlled by the CC2540.

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC215.ZIP (714 K)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2540Bluetooth® Low Energy wireless MCU with USB

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62730Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos