CC3100SDK

SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)

CC3100SDK

Downloads

Overview

The CC3100 SDK contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3100 Internet-on-a-chip™ solution. This SDK can be used with TI’s MSP-EXP430F5529LP LaunchPad, EK-TM4C123GXL LaunchPad, or EK-TM4C1294XL Connected LaunchPad. You can also use the SDK as example code for any platform. All sample applications in the SDK are supported on TI’s MSP430F5529 ultra-low-power MCUs with Code Composer Studio IDE. In addition, many of the applications support IAR & GCC.

Features

Categories of applications are outlined below:

  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • http server: host a web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications
    • Easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security –  Enterprise/Personal, TLS/SSL
    • Power management – Deep sleep, hibernate

Downloads

Software development kit (SDK)

CC3100SDK CC3100 Software Development Kit (SDK), Service Pack, and Add-Ons

Supported products & hardware
Download options

Hardware development

EVALUATION BOARD
CC3100BOOST SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module CC3100MODBOOST SimpleLink Wi-Fi CC3100 module BoosterPack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos