CDC3S04EVM

CDC3S04 evaluation module

CDC3S04EVM

Order now

Overview

The CDC3S04 is a four-channel low-power sine-wave clock buffer. It can be used to buffer a single mastern clock to multiple peripherals. The four sine-wave outputs (CLK1–CLK4) are designed for minimal channel-to-channel skew and ultralow additive output jitter. Each output has its own clock request input which enables the dedicated clock output. These clock requests are active-high (can also be changed tobe active-low via I2C), and an output signal is generated that can be sent back to the master clock to request the clock (MCLK_REQ). MCKL_REQ is an open-source output and supports the wired-OR function (default mode). It needs an external pulldown resistor. MCKL_REQ can be changed to wired-AND or push-pull functionality via I2C.This evaluation module (EVM) is designed to demonstrate the electrical performance of theCDC3S04. For optimum performance, the board is equipped with 50-ohm SMA connectors and well controlled 50-ohm impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low phase noise
  • Easy device setup
  • Control pins configurable though jumpers
  • Board powered using USB or external supply


Kitting List
USB Cable

Clock buffers
CDC3S04 Quad sine-wave clock buffer with LDO
Download View video with transcript Video

Order & start development

Evaluation board

CDC3S04EVM — CDC3S04 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate CDC3S04EVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide Quad Sine-Wave Clock Buffer Evaluation Board 08 Mar 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos