CDCLVP1216EVM

CDCLVP1216 Evaluation Module

CDCLVP1216EVM

Order now

Overview

CDCLVP1216EVM is the evaluation module for CDCLVP1216. The CDCLVP1216 is a highly versatile, low additive jitter buffer that can generate 16 copies of LVPECL clock outputs from one of two selectable LVPECL, LVDS, or LVCMOS inputs. It has a maximum clock frequency up to 2 GHz. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 30 ps, making the device a perfect choice for use in demanding applications.

Features
  • 2:16 LVPECL Differential Buffer
  • Selectable Clock Inputs Through Control Pin
  • Universal Inputs Accept LVPECL, LVDS, and LVCMOS/LVTTL
  • Maximum Clock Frequency: 2 GHz
  • Maximum Core Current Consumption: 110mA
  • Very Low Additive Jitter: < 100 fs,rms in 10 kHz to 20 MHz Offset Range
  • 2.375 V to 3.6 V Device Power Supply
  • Maximum Propagation Delay: 550 ps
  • Maximum Output Skew: 30 ps
  • Industrial Temperature Range: -40°C to +85°C
  • ESD Protection Exceeds 2 kV (HBM
  • Available in 7-mm X 7-mm QFN-48 (RGZ) Package
Clock buffers
CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVP1216EVM — CDCLVP1216 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CDCLVP1216EVM CDCLVP1216 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide CDCLVP1216EVM User's Guide May 27, 2009
Certificate CDCLVP1216EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.