CDCLVP2106EVM

CDCLVP2106 Evaluation Module

CDCLVP2106EVM

Order now

Overview

The CDCLVP2106 is a high-performance, low additive phase noise clock buffer. It has two universal input buffers that support either single-ended or differential clock input. Each input feeds a bank of six LVPECL outputs. The device also features on-chip bias generators that can provide the LVPECL common-mode voltage to the device inputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVP2106. This fully assembled and factory-tested evaluation board allows complete validation of the CDCLVP2106device functionalities. For optimum performance, the board is equipped with 50-ohm SMA connectors and well-controlled, 50-ohmimpedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low phase noise clocks
  • Easy device setup
  • Fast configuration
  • Control pins configurable through jumpers
  • Board powered at +2.5-V/+3.3-V
  • Single-ended or differential input clocks
  • CDCLVP2106 supports 12 LVPECL outputs; CDCLVP2106EVM supports four LVPECL outputs
Clock buffers
CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVP2106EVM — CDCLVP2106 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate CDCLVP2106EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet CDCLVP2106 12-LVPECL Output, High-Performance Clock Buffer datasheet (Rev. B) PDF | HTML 25 Oct 2013
EVM User's guide Low Additive Phase Noise Clock Buffer Evaluation Board 25 Aug 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos