CDCLVP2108EVM

Evaluation module for CDCLVP2108, a low additive phase noise clock buffer

CDCLVP2108EVM

Order now

Overview

CDCLVP2108EVM is the evaluation module for CDCLVP2108. The CDCLVP2108 is a highly versatile, low additive jitter buffer that integrates two channels of 1:8 LVPECL buffers with selectable LVPECL, LVDS, or LVCMOS inputs. It has a maximum clock frequency up to 2 GHz. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 30 ps, making the device a perfect choice for use in demanding applications.

Features
  • Dual 1:8 LVPECL Differential Buffer
  • Universal Inputs Accept LVPECL, LVDS, or LVCMOS/LVTTL
  • Maximum Clock Frequency: 2 GHz
  • Maximum Core Current Consumption: 110mA
  • Very Low Additive Jitter: < 100 fs,rms in 10 kHz to 20 MHz Offset Range
  • 2.375 V to 3.6 V Device Power Supply
  • Maximum Propagation Delay: 550 ps
  • Maximum Output Skew: 30 ps
  • Industrial Temperature Range: -40°C to +85°C
  • ESD Protection Exceeds 2 kV (HBM)
  • Available in 7-mm X 7-mm QFN-48 (RGZ) Package
Clock buffers
CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVP2108EVM — Evaluation module for CDCLVP2108, a low additive phase noise clock buffer

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide CDCLVP2108EVM User's Guide 27 May 2009
Certificate CDCLVP2108EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos