CDCUN1208LPEVM

CDCUN1208LP Evaluation Module

CDCUN1208LPEVM

Order now

Overview

The CDCUN1208LP is a 2:8 fan-out buffer featuring a wide operating supply range, two universal differential/ single ended inputs, and universal outputs (HCSL, LVDS, or LVCMOS) with clock edge rate control. One of the device inputs includes a divider that provides divide values of /1, /2, /4, and /8.

The device is offered in a 32 pin QFN package. The CDCUN1208LP is flexible and easy to use. The application configures the device by setting the state of certain pins at device power-up. Alternately, the application can configure the device via SPI/I2C. The CDCUN1208LP delivers excellent additive jitter performance, and low power consumption. The output section includes four dedicated output supply pins enabling the operation of output ports from different power supply domains. This provides the ability to clock devices switching at different LVCMOS levels without the need for external logic level translation circuitry.

Features
  • Easy-to-use evaluation module to buffer low phase noise clocks up to 400 MHz
  • Easy device programming via host-powered USB port
  • Easy device programming via control pins
  • Rapid configuration through provided EVM Control Software
  • Can be powered from the USB port, or by an external 3.3V/2.5V/1.8V power supply
  • Single-ended or differential input
Clock buffers
CDCUN1208LP Ultra-low power, 2:8 fan-out buffer with universal inputs and outputs
Download View video with transcript Video

Order & start development

Evaluation board

CDCUN1208LPEVM — CDCUN1208LP Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide CDCUN1208LP EVM User's Guide 04 Apr 2012
Certificate CDCUN1208LPEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos