CIRCUIT060002
Temperature sensing with NTC thermistor circuit
CIRCUIT060002
Overview
This temperature sensing circuit uses a resistor in series with a negative–temperature–coefficient (NTC) thermistor to form a voltage divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting configuration with inverting reference to offset and gain the signal, which helps to utilize the full ADC resolution and increase measurement accuracy.
Features
- Senses Temperature between 25°C - 50°C
- Output: 0.05V - 3.25V
- Single 3.3V Supply with half-supply reference
Technical documentation
No results found. Please clear your search and try again.
View all 8