CIRCUIT060007

Low-side bidirectional current-sensing circuit

CIRCUIT060007

Overview

This single-supply, low-side, bidirectional, current-sensing solution can accurately detect load currents from –1 A to 1 A. The linear range of the output is from 110 mV to 3.19 V. Low-side current sensing keeps the common-mode voltage near ground, and is thus most useful in applications with large bus voltages.

Features
  • Single 3.3V supply with mid-supply reference
  • Input: -100mV to 100mV
  • Output: 110mV to 3.19V
  • Senses input current from -1A to 1A
  • Gain: 15.5V/V
Download View video with transcript Video

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos