CIRCUIT060013
Inverting amplifier with T-network feedback circuit
CIRCUIT060013
Overview
This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Features
- Dual +/- 5-V supply
- Input: +/- 2.5 mV
- Output: +/- 2.5 V
- Bandwidth: 5 kHz
- Gain: 1000 V/V
Technical documentation
No results found. Please clear your search and try again.
View all 3