CIRCUIT060014

Voltage-to-current (V-I) converter circuit with MOSFET

CIRCUIT060014

Overview

This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is accurately regulated by feeding back the voltage drop across a low-side current-sense resistor, R3, to the inverting input of the op amp.
Features
  • Single 5-V supply
  • Input: 0 V to 2 V
  • Output: 0 mA to 100 mA
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
E-book Analog Engineer’s Circuit Cookbook: Amplifiers (Rev. D) PDF | HTML Sep 24, 2024
Application note Voltage-to-current (V-I) converter circuit with MOSFET (Rev. A) PDF | HTML Aug 20, 2021
Circuit design Voltage-to-current (V-I) converter circuit with BJT PDF | HTML May 14, 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020
User guide TIPD102 Verified Design Reference Guide Sep 19, 2013

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD101 Low side V-I converter reference design, 0-V to 5-V input, 0-mA to 500-mA output TIPD102 High side V-I converter reference design from 0 V to 2 V and 0 mA to 100 mA, 1% full-scale error

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos