CIRCUIT060020
Inverting amplifier circuit
CIRCUIT060020
Overview
This design inverts the input signal, Vi , and applies a signal gain of –2 V/V. The input signal typically comes from a low-impedance source because the input impedance of this circuit is determined by the input resistor, R1. The common-mode voltage of an inverting amplifier is equal to the voltage connected to the non-inverting node, which is ground in this design.
Features
- Dual +/- 15-V supply
- Input: +/- 7 V
- Output: +/-14 V
- Bandwidth: 3 kHz
- Gain: -2 V/V
Get started
- Read the circuit design
- Download the model
Technical documentation
No results found. Please clear your search and try again.
View all 6