CIRCUIT060021
Buffer (follower) circuit
CIRCUIT060021
Overview
This design is used to buffer signals by presenting a high input impedance and a low output impedance. This circuit is commonly used to drive low-impedance loads, analog-to-digital converters (ADC) and buffer reference voltages. The output voltage of this circuit is equal to the input voltage.
Features
- Input: ±10 V
- Output: ±10 V
- Frequency: 100 kHz
- Supply: ±15 V
Get started
- Read the circuit design
- Download the model
Technical documentation
No results found. Please clear your search and try again.
View all 4