CIRCUIT060028

Differentiator circuit

CIRCUIT060028

Overview

The differentiator circuit outputs the derivative of the input signal over a frequency range based on the circuit time constant and the bandwidth of the amplifier. The input signal is applied to the inverting input so the output is inverted relative to the polarity of the input signal. The ideal differentiator circuit is fundamentally unstable and requires the addition of an input resistor, a feedback capacitor, or both, to be stable. The components required for stability limit the bandwidth over which the differentiator function is performed.
Features
  • Input: 100 Hz to 2.5 kHz
  • Output: 0.1 V to 4.9 V
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
    • Vref = 2.5 V
General-purpose op amps
OPA374 Single, 5.5-V, 6.5-MHz, RRIO operational amplifier TLV9061 Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Application note Differentiator Circuit (Rev. C) 12 Aug 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) 21 Oct 2020
More literature Linear Integrated Circuits and its Applications 15 Feb 2017
Application note Handbook of Operational Amplifier Applications (Rev. B) 19 Sep 2016

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos