CIRCUIT060033
Low-drift, low-side, bidirectional current sensing circuit with integrated precision gain
CIRCUIT060033
Overview
The low-side bidirectional current-shunt monitor solution illustrated in the following image can accurately measure currents from –4 A to 4 A, and the design parameters can easily be changed for different current measurement ranges. Current-shunt monitors from the INA21x family have integrated precision gain resistors and a zero-drift architecture that enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.
Features
- Input: Iin = –4 A / 4 A, Vcm = 12.5 V
- Output: 0.5 V to 4.5 V
- Supply: Vs = 5 V, Vref = 2.5 V
Get started
- Read the circuit design
- Download the model
Technical documentation
No results found. Please clear your search and try again.
View all 6