CIRCUIT060040
Transimpedance amplifier with t-network circuit
CIRCUIT060040
Overview
This transimpedance amplifier with a T-network feedback configuration converts an input current into an output voltage. The current-to-voltage gain is based on the T-network equivalent resistance which is larger than any of the resistors used in the circuit. Therefore, the T-network feedback configuration circuit allows for very high gain without the use of large resistors in the feedback or a second gain stage, reducing noise, stability issues and errors in the system.
Features
- Input: Ii = 0 A to 100 nA
- Output: Vo = 0 V to 3.2 V
- BW: f = 10 kHz
- Supply:
- Vcc = 3.3 V
- Vee = 0 V
Get started
- Read the circuit design
- Download the model
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5