CIRCUIT060041
AC-coupled transimpedance amplifier circuit
CIRCUIT060041
Overview
This circuit uses an op amp configured as a transimpedance amplifier to amplify the AC signal of a photodiode (modeled by Ii and C3). The circuit rejects DC signals using a transistor to sink DC current out of the photodiode through the use of an integrator in a servo loop. The bias voltage applied to the non-inverting input prevents the output from saturating to the negative supply rail in the absence of input current.
Features
- Input current Ii = -10 µA to 10 µA
- Ambient light current = 100 µA
- Output voltage: Vo = 0.5 V to 4.5 V
- Target bandwith = 300 kHz
- Supply:
- Vcc = 5 V
- Vee = 0 V
Technical documentation
No results found. Please clear your search and try again.
View all 5