Support software
CIRCUIT060046
High-side V-I with bipolar junction transistor (BJT) circuit
CIRCUIT060046
Overview
This low-side voltage-to-current (V-I) converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage from 0 V to 10 V and converts it to a current from 0 A and 1 A. The current is accurately regulated by feeding back the voltage drop across a low-side current-sense resistor (R5) to the op amp.
Features
- Input:
- Vi = 0 V to 10 V
- Iimax = 200 µA
- Output: Io = 0 A to 1 A
- Supply:
- Vcc = 15 V
- Vee = 0 V
- Vload = 36 V
Get started
- Read the circuit design
- Download the model
Downloads
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | ||
---|---|---|---|---|
* | Circuit design | Voltage-to-current (V-I) converter circuit with BJT | PDF | HTML | 14 May 2021 |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 |
Related design resources
Design tools & simulation
SIMULATION TOOL
CALCULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.