CIRCUIT060051

Fast-settling low-pass filter circuit

CIRCUIT060051

Overview

This low-pass filter topology offers a significant improvement in settling time over the conventional single pole RC filter. This is achieved through the use of diodes D1 and D2, that allow the filter capacitor to charge and discharge much faster when there is a large enough difference between the input and output voltages.
Features
  • Input: Vi = -12 V to 12 V
  • Output: Vo = -12 V to 12 V
  • Supply:
    • Vcc = 15 V
    • Vee = -15 V
  • Cutoff frequency: 10 kHz
  • Diode threshold voltage: 20 mV
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Circuit design Fast-settling low-pass filter circuit (Rev. A) PDF | HTML Oct 9, 2024
Application note Basic Introduction to Filters - Active, Passive, and Switched-Cap (Rev. A) Apr 21, 2010
Application note More Filter Design on a Budget Dec 6, 2001
Application note Fast Settling Low-Pass Filter Sep 27, 2000

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training