CIRCUIT060070
Single-ended input to differential output circuit using a fully-differential amplifier
CIRCUIT060070
Overview
This design uses a fully-differential amplifier (FDA) as a single-ended input to differential output amplifier.
Features
- Input: single ended = 0 V to 1 V
- Output: differential = 16 Vpp
- Supply:
- Vcc = 10 V
- Vee = 0 V
- Output common-mode = 5 V
- 3dB bandwitdth = 3 MHz
- AC gain (Gac) = 16 V/V
Technical documentation
No results found. Please clear your search and try again.
View all 2