CIRCUIT060071
Inverting attenuator circuit
CIRCUIT060071
Overview
This circuit inverts the input signal, Vi, and applies a signal gain of –40 dB. The common-mode voltage of an inverting amplifier is equal to the voltage applied to the non-inverting input, which is ground in this design.
Features
- Input: Vi = -200 V to 200 V
- Output: Vo = -2 V to 2 V
- BW: f_p = 1 MHz
- Gain; G = -40 dB
- Supply:
- Vcc = 2.5 V
- Vee = -2.5 V
Get started
- Read the circuit design
- Download the model
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type | Title | Date | ||
---|---|---|---|---|
* | Circuit design | Inverting attenuator circuit | PDF | HTML | Mar 23, 2018 |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | PDF | HTML | Oct 21, 2020 | |
Application note | Handbook of Operational Amplifier Applications (Rev. B) | Sep 19, 2016 |