CIRCUIT060073

Comparator circuit with and without hysteresis

CIRCUIT060073

Downloads

Overview

Comparators are used to compare two different signal levels and create an output based on the input with the higher input voltage. Noise or signal variation at the comparison threshold will cause the comparator output to have multiple output transitions. Hysteresis sets upper- and lower-threshold voltages to eliminate the multiple transitions caused by noise.
Features
  • Input:
    • Vi = 0 V to 5 V
  • Output:
    • Vo = 0 V to 5 V
  • Supply:
    • Vcc = 5 V, Vee = 0 V, Vref  = 5 V
    • V_L (lower threshold) = 2.3 V
    • V_H (upper threshold) = 2.7 V
    • V_H - V_L = 0.4 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Downloads

Support software

SBOC515 Simulation for Comparator With and Without Hysteresis

Supported products & hardware

Supported products & hardware

Comparators
TLV3201 5.5-V, high-speed, single push-pull comparator

SBOC515 Simulation for Comparator With and Without Hysteresis

close
Latest version
Version: null
Release date: null
Comparators
TLV3201 5.5-V, high-speed, single push-pull comparator

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Circuit design Comparator with and without hysteresis circuit (Rev. B) PDF | HTML 15 Oct 2024

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Reference designs

REFERENCE DESIGN
TIPD144 Comparator with Hysteresis Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos