CIRCUIT060075

High-speed overcurrent detection circuit

CIRCUIT060075

Overview

This high-speed, low-side overcurrent detection solution is implemented with a single zero-drift fast-settling amplifier (OPA388) and one high-speed comparator (TLV3201). This circuit is designed for applications that monitor fast current signals and overcurrent events, such as current detection in motors and power supply units.

The OPA388 is selected for its widest bandwidth with ultra-low offset and fast slew rate. The TLV3201 is selected for its fast response due to its small propagation delay of 40 ns and rise time of 4.8 ns. This allows the comparator to quickly respond and alert the system of an overcurrent event all within the transient response time requirement. The push-pull output stage also allows the comparator to directly interface with the logic levels of the microcontroller. The TLV3201 also has low power consumption with a quiescent current of 40 µA.

Typically for low-side current detection, the amplifier across the sense resistor can be used in a noninverting configuration. The application circuit shown, however, uses the OPA388 as a differential amplifier across the sense resistor. This provides a true differential measurement across the shunt resistor and can be beneficial in cases where the supply ground and load ground are not necessarily the same.
Features
  • Overcurrent levels: I_IN = 0 A to 1.0 A
  • Supply:
    • V+ = 5 V
    • V- = 0 V
  • Transient response time: t = <10 µs
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Circuit design High-speed overcurrent detection circuit (Rev. B) PDF | HTML Oct 2, 2024
Application brief GPIO Pins Power Signal Chain in Personal Electronics Running on Li-Ion Batteries Feb 12, 2018
Application note Advantages of using Nanopower Zero Drift Amp for Mobile Phone Battery Voltage Mo (Rev. A) Dec 21, 2017
Application note Current Sensing in No-Neutral Light Switches (Rev. A) Oct 16, 2017

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.