CIRCUIT060085

Zero crossing detection using comparator circuit

CIRCUIT060085

Overview

The zero crossing detector circuit changes the comparator’s output state when the AC input crosses the zero reference voltage. This is done by setting the comparator inverting input to the zero reference voltage and applying the attenuated input to the noninverting input. The voltage divider R1 and R2 attenuates the input AC signal. The diode D1 is used to insure the noninverting input never goes below the negative input common mode limit of the comparator. Zero crossing detection is often used in power control circuits.
Features
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
    • Type = single
  • Input Signal:
    • Vi = 240 V AC RMS
    • f = 50 Hz
  • Maximum AC mains leakage current: Iac = < 500 µA
Comparators
TLV3201 5.5-V, high-speed, single push-pull comparator TLV7011 Low power, small size comparator with push-pull output
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Application brief Zero crossing detection using comparator circuit (Rev. A) PDF | HTML 02 Oct 2024
Application brief Zero-Crossing Detection with False Trigger Avoidance 09 Jan 2019

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos