CIRCUIT060086

ORing MOSFET controller with comparator circuit

CIRCUIT060086

Overview

Comparators can be used in an ORing configuration to choose between different sources. With a relatively simple circuit and smart switches, the comparator can be used to always maintain a supply voltage to the load. For low voltage applications, comparators have a better edge over diodes because there is no voltage drop. This circuit is designed for a system connected to a wall outlet with an incorporated backup battery. If the main power is ever cut, then the back up battery will supply power to the load to ensure the device is always on. The switch network on the left side of the circuit is used to model the LDO output.
Features
  • LDO output:
    • R1 = 200 Ω
    • C1 = 47 µF
    • C3 = 100 nF
  • Supply voltages:
    • V1 = 5 V
    • V2 = 5 V
  • Resistors:
    • R2 = 1 kΩ
    • R3 = 1 MΩ
    • R6 = 10 kΩ
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Circuit design ORing MOSFET controller with comparator circuit May 27, 2020

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training