CRLNK-3P-MITYSOM-AM62A

Critical Link MitySOM-AM62A system on module for AM62A3 and AM62A7 processors

CRLNK-3P-MITYSOM-AM62A

Order now

Overview

The MitySOM-AM62A family of system-on-modules features the AM62Ax processor. The module includes eMMC FLASH, Octal or Quad SPI NOR FLASH, and LPDDR4 RAM memory subsystems. A MitySOM-AM62 provides a complete and flexible CPU infrastructure for highly integrated embedded systems.

Features
  • 38.1 mm x 69.6 mm    
  • SO-DIMM edge connector with 260 pins
  •  Up to 16-GB LPDDR4, 128-GB eMMC, 256-MB Octal/Quad SPI NOR flash
  • 2x USB 2.0, 2x Gb Ethernet
  • Pin-to-pin compatible with MitySOM-AM62x (without LVDS display interface)
  • Linux Yocto
Arm-based processors
AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics
Photos courtesy of Critical Link LLC

Order & start development

Evaluation board

MITYSOM-AM62A-DVK — Development kit for MitySOM-AM62A

Evaluation board

MITYSOM-AM62A — MitySOM-AM62A system on module based on AM62A3 and AM62A7 processors

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
CRLNK-3P-MITYSOM-AM62 Critical Link MitySOM-AM62 system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Critical Link LLC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.