CSD1FPCHEVM-890

FemtoFET P-ch Evaluation Module

CSD1FPCHEVM-890

Order now

Overview

This FemtoFET P-ch EVM includes six daughter cards, each card containing a different FemtoFET p-ch part number.  The daughter cards allow the engineer to easily connect and test these tiny devices.  The six FemtoFETs range from 12V to 20V Vds, and the size of the devices include F3 (0.6x0.7mm), F4 (0.6x1.0mm), and F5 (0.8x1.5mm).

Features
  • Easy handling of these Land Grid Array (LGA) packaged parts
  • Full range of Vds and package size
  • Seven daughter cards can be snapped to create individual boards, with one FET per daughter card
  • FemtoFETs have the best Size*Resistance in the FET industry
MOSFETs
CSD23280F3 -12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 116 mOhm, gate ESD protection CSD23285F5 -12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection CSD23382F4 -12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 76 mOhm, gate ESD protection CSD25480F3 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 159 mOhm, gate ESD protection CSD25481F4 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 105 mOhm, gate ESD protection CSD25484F4 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 109 mOhm, gate ESD protection
Download View video with transcript Video

Order & start development

Evaluation board

CSD1FPCHEVM-890 — FemtoFET P-ch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Ultra-Small Footprint P-Channel FemtoFET™ MOSFET Test EVM 06 Dec 2017
Certificate CSD1FPCHEVM-890 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos