CSD87588NEVM-603

Synchronous Buck Converter with Power Block II CSD87588N

CSD87588NEVM-603

Order now

Overview

CSD87588NEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87588N together with controller TPS51219RTE from Texas Instruments. CSD87588N NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in small outline 5.0mmx2.5mm and ultra Low Profile (0.48mm Max). The EVM can support applications up to ~25W.

Features
  • 2% tolerance 1.0V output voltage
  • Up to 25-Adc steady state output current
  • 300kHz switching frequency
  • Over 89.5% peak efficiency
MOSFETs
CSD87588N 30-V, N channel synchronous buck NexFET™ power MOSFET, 5 mm x 2.5 mm LGA, 25 A
Download View video with transcript Video

Order & start development

Evaluation board

CSD87588NEVM-603 — Synchronous Buck Converter with Power Block II CSD87588N

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate CSD87588NEVM-603 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide CSD87588NEVM-603 User's Guide (Rev. A) 06 Feb 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos