DAC2932EVM

DAC2932 Dual-Channel, 12-Bit, 40-MSPS, Ultra-Low Power Digital-to-Analog Converter Evaluation Module

DAC2932EVM

Order now

Overview

This EVM helps users evaluate TI's DAC2932, a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption.

The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four 12-bit voltage output DACs, which can be used to perform system control functions.

Features
  • Dual, 12-Bit, 40MSPS Current Output DACs
  • Four 12-Bit Voltage Output DACs—for Transmit Control
  • Single +3V Operation
  • Very Low Power: 29mW
  • High SFDR: 75dB at fOUT = 5MHz
  • Low-Current Standby or Full Power-Down Modes
  • Internal Reference
  • Optional External Reference
  • Adjustable Full-Scale Range: 0.5mA to 2mA
  • APPLICATIONS
    • Transmit Channels
      • I and Q
      • PC Card Modems: GPRS, CDMA
      • Wireless Network Cards (NICs)
    • Signal Synthesis (DDS)
    • Portable Medical Instumentation
    • Arbitrary Waveform Generation (AWG)
High-speed DACs (>10 MSPS)
DAC2932 Dual-Channel, 12-Bit, 40-MSPS, Ultra-Low Power Digital-to-Analog Converter (DAC)
Download View video with transcript Video

Order & start development

Evaluation board

DAC2932EVM — DAC2932 Dual-Channel, 12-Bit, 40-MSPS, Ultra-Low Power Digital-to-Analog Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DAC2932 12-Bit Dual Channel DAC EVM 13 Jul 2005
Certificate DAC2932EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet Dual, 12-Bit, 40MSPS, Digital-to-Analog Converter datasheet (Rev. D) 11 Jul 2005

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos