The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with power consumption as low as 2.5uW. These devices are pin-compatible offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit.
Features
- Flexible power sourcing with a wide power supply range
- On-chip output buffer for Rail to Rail operation
- Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board