DAC8554EVM

DAC8554 evaluation module

DAC8554EVM

Order now

Overview

The EVM features the DAC8554EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, quad-channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. All outputs can be switched through their respective jumpers for the purpose of stacking up to 8 channels.

Features
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The serial interface is easily attached to TI DSP based communication systems
  • The EVM can connect and interface to an MSP430 based platform
  • An external op-amp can be used as an option to provide output signal conditioning
  • Headers J2A (top side) and J2B (bottom side) are pass through connectors used for interface signals
Precision DACs (≤10 MSPS)
DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC8554EVM — DAC8554EVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DAC8554EVM User's Guide 13 Jan 2006
Certificate DAC8554EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Interfacing the DAC8554EVM to TMS320C6x Processors 14 Mar 2006

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos