Request more information
DDC1128 design resources are available. Request now
The DDC1128EVM evaluation module (EVM) is an evaluation kit for evaluating the DDC1128, a 128-channel, current input, 20-bit analog-to-digital (A/D) converter. The EVM consists of two DDC1128 devices, a USB device for interfacing to a PC, an FPGA for device communication, 16 MB of memory for temporary data storage, and a high-density socket to allow connection to the analog inputs. Easy-to-use software for the Microsoft® Windows® operating system is included that allows performance evaluation of each device. A socketed analog input board (AIB) is attached to the high-density DDC1128EVM socket for device analysis.
DDC1128 design resources are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | DDC1128 EVM Intro User's Guide | 19 Mar 2014 | |
Certificate | DDC1128EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.