MSP-EM-DESIGN-CENTER

Energy Measurement Design Center for MSP430 MCUs

MSP-EM-DESIGN-CENTER

Downloads

Overview

The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs in a wide range of power monitoring and energy measurement applications, including smart grid and building automation. Using the Design Center you can configure, calibrate, and view results without writing a single line of code.

You can set up a design in less than five minutes:

  1. Drag and drop an MCU, voltage sensors, and current sensors into the GUI workspace.
  2. Configure each sensor and the MCU according to your system configuration.
  3. The GUI will check for errors before generating the source code.
  4. Import the code into an IDE and program the MCU.
  5. Easily calibrate the MCU using the GUI and view the results.
Features
  • Supported measurements:
    • Voltage and Current
      • RMS
      • Peak
    • Power and Energy
      • Active
      • Reactive
      • Apparent
    • Power Factor
    • Frequency
  • Supported current sensors:
    • Shunt
    • Current transformer (CT)
    • Rogowski coil (RC)
  • View estimated CPU bandwidth (library only) for supported system configurations
  • Generate source code projects for Code Composer Studio™ and IAR Embedded Workbench© IDEs
  • Enables real-time target communication through a USB HID communication bridge featuring:
    • Single-point calibration
      • Gain
      • Phase
    • Real-time results
      • Numerical
  • Works with:
    • Windows 7+ operating system with Java version 1.7+
    • Apple OS X 10.10.1+ with Java version 1.7+
    • Linux OS with Java version 1.7+
Download View video with transcript Video

Downloads

Application software & framework

MSP430-ENERGY-MEASUREMENT Energy Measurement Library for MSP430 MCUs with 24-Bit Sigma-Delta ADCs

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
MSP430F6720A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6721A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6723A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6724A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6725A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6726A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6730A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6731A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6733A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6734A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6735A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6736 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6736A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6779 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67791 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F67791A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F6779A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430I2021 16-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2031 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2041 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
Hardware development
Evaluation board
EVM430-F6736 EVM430-F6736 - MSP430F6736 EVM for Metering EVM430-F6779 EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering EVM430-I2040S MSP430I240 evaluation board for sub metering
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Daughter card
MSP-ISO Isolation Adapter for MSP LaunchPad Development Kits
Download options

MSP430-ENERGY-MEASUREMENT Energy Measurement Library for MSP430 MCUs with 24-Bit Sigma-Delta ADCs

close
Latest version
Version: 1.40.00.03
Release date: 29 Jul 2020

Windows Installer for Energy Measurement Design Center

MD5 checksum

macOS Installer for Energy Measurement Design Center

MD5 checksum

Linux Installer for Energy Measurement Design Center

MD5 checksum
Products
MSP430 microcontrollers
MSP430F6720A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6721A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6723A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6724A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6725A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6726A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6730A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6731A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6733A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6734A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6735A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6736 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6736A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6779 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67791 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F67791A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F6779A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430I2021 16-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2031 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2041 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
Hardware development
Evaluation board
EVM430-F6736 EVM430-F6736 - MSP430F6736 EVM for Metering EVM430-F6779 EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering EVM430-I2040S MSP430I240 evaluation board for sub metering
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Daughter card
MSP-ISO Isolation Adapter for MSP LaunchPad Development Kits

Documentation

Energy Measurement Design Center Technology Guide

Energy Measurement Design Center API Guide

Release Information

The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx Flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs for power monitoring and energy measurement in smart grid and building automation applications. Start by dragging and dropping a MCU, voltage sensors, and current sensors into the GUI workspace. Configure the MCU and each sensor according to your system configuration. The GUI will check for errors before generating the source code. Import the code into an IDE and program the MCU. The GUI will allow you to easily calibrate the device and view the results.

What's new

  • Software
    • Fixed an issue where the MSP430i20xx OSR (sampling rate) did not change from the default value.
    • Removed duplicate hal_system_Init() call.
    • Re-initialized results after disabling interrupts and writing calibration factors to INFO memory.
    • Re-calibrated MSP430i20xx EMDC example projects and firmware images.
  • Technology Guide
    • Included a flowchart for the EMDC application code including foreground and background processes.
    • Added a Known Limitations section to the Introduction for more awareness.
    • Fixed the Result Parameter command values in the Commands from Target to EMDC section and sequence diagrams.
    • Added more details about the packet structure and checksum calculation in the Communication Protocol Spec section.
    • Included the default UART communication settings.
    • Updated the EMDC start-up image to fix a broken pixel in the platform bar.
    • Fixed some minor formatting issues.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Energy Measurement Technology Guide 18 Aug 2020

Related design resources

Software development

DRIVER OR LIBRARY
MSP-IQMATHLIB Fixed Point Math Library for MSP MSPDRIVERLIB MSP Driver Library
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos